Invue

ECM/EMM Epic Medium

  • Two housing sizes and hundreds of unique combinations
  • Heavy-gauge precision spun aluminum shades
  • One-piece silicone gasket to prevent moisture and dust entry
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • Base casting slipfits over a standard 4" O.D. pole or 4”x6” O.D. tenon
  • Five-year warranty

Want to purchase this product?

Need more information?