Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

ClearCurve Pedestrian

  • Quick mount arm for fast, easy installation
  • Outputs from 2,700 to over 11,000 lumens
  • Efficacies up to 149 lpw
  • 70 CRI – 2700K, 3000K, 3500K, 4000K, 5000K, 6000K
  • Available CCT: 80 CRI – 2700K, 3000K, 3500K, 4000K, 5000K
  • Full range of control and sensor options
  • 3-Pin, 7-Pin or Zhaga 4-Pin receptacle options
  • Natatorium and Coastal options
ClearCurve Pedestrian

ClearCurve Pedestrian

Simple in Form. Rich in Features.

Distinctive yet compatible with varied architectural styles, the ClearCurve Collection presents a clean, uncluttered dayform and visual comfort for near-building pedestrian spaces, campuses, and parks. The ClearCurve Pedestrian luminaire expands the ClearCurve form to low and medium height pole-mount applications like campuses, parks, and recreation areas.

Stock catalog numbers

Resources

Find product variations