- Die-cast aluminum construction is highly durable and corrosion resistant
- WaveStream LED optics
- Type II, III and IV asymmetric and type V symmetric NEMA distributions
- Up to 105 LPW
- 4000K @ 70 CRI standard, 3000K @70 CRI and 80 CRI optional
- IP66 rated housing
- 3G vibration rated (post top) and 1.5G (single/twin pole accessories)
- Wall mount accessories available
Your internet browser isn't supported.
Arbor Post Top
Overview
The Invue Arbor post top brings architectural style to area and site and pedestrian scale applications. Its dayform appearance brings a desired organic look into the urban environment. WaveStream LED Optics provide a uniform pixelation-free image, managing glare while providing high levels of visibility.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now