Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Arbor Bollard

  • Two piece cast aluminum housing and extruded aluminum shaft
  • WaveStream™ LED light engine provides uniform light
  • Symmetric and asymmetric distributions
  • 6 CCT/CRI options available including 590nm amber
  • IP66 and IK09 rated housing
  • 0-10V dimming and 10kV surge protection standard
Arbor Bollard

Arbor Bollard

Overview

The Arbor Bollard from Invue brings architectural style to the pedestrian level. The Arbor Bollard can be used along with Arbor post top luminaires to provide a coordinated look sure to enhance any architectural setting. WaveStream LED optics present a pixilation-free image replacing visible glare, while providing high levels of pavement illumination.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Stock catalog numbers

Resources

Find product variations

Other products you might be interested in