Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

ABW Arbor Wall Sconce

  • Complimentary to Arbor post top
  • WaveStream LED optics
  • Asymmetric distribution
  • 4000K at 70 CRI standard, 3000K at CRI optional
  • IP66 rated housing
  • 0-10V dimming driver standard
  • Optional integrated sensor on/off or bi-level dimming
  • Low copper content aluminum housing
ABW Arbor Wall Sconce

ABW Arbor Wall Sconce

Overview

The Arbor Wall Sconce can be installed along with the Arbor post top and Bollard luminaires to provide a unique coordinated look enhancing any architectural or pedestrian setting. WaveStream™ Optics eliminates the LED pixelated image and reduces visible glare providing high levels of visibility. The optical waveguide is manufactured using precision injection molded acrylic for the ultimate level of glare control and visual comfort. An asymmetric distribution is available and is offered standard in 4000K (+/- 275K) CCT or optional 3000K minimum 80 CRI. Three piece, IP66 rated, low copper, cast aluminum top maintains strength and precision providing for: rapid heat dissipation, vandal resistance and superior dayform. External hardware and casting seams are minimized to enhance appearance.

Resources

Find product variations