- Round 4-inch and 6-inch low-profile surface mount disk lights with motion sensing
- Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- 5-color Field-SeleCCTable (27/30/35/40/5000K); 90+ CRI
- Brightness (@3000K): 4" - 1035 lm, 6" - 1220 lm
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Matte Black and Paintable Matte White Decorative Overlays (sold separately)
- Mounting hardware, orange LED Quick Connect, and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLCE MS Surface Mount LED Disk Lights with Motion Sensor
Slim. Simple. Sense-able.
The HLCE MS Disk Lights are bright, energy-efficient surface mount fixtures that come with integrated motion sensors. HALO Disk Lights are fast and easy to install in residential downlighting applications like bathrooms, hallways, closets, and laundry rooms. These low-profile fixtures include everything you need to install in standard/pancake junction boxes or recessed housings. Adjust the switch under the lens to set the perfect color temperature from soft white (2700K) up to daylight (5000K). Sold individually or in bulk packs.
Hands-Free Motion Sensing
The integrated motion sensor brings effortless illumination to any space. Lights turn on automatically when you enter and off when you leave, saving energy while adding convenience and security.
Fast and easy installation
Easily mounts to junction boxes or recessed housings.
5 Color SeleCCTable
SeleCCTable technology puts flexibility at your fingertips. Use the switch under the lens to choose 1 of 5 options from soft white (2700K) to daylight (5000K).
Individual or Bulk Packs
Contractor bulk packs give you the quality HALO products you need with a simpler ordering experience and a better price.
Stock Catalog Number (10)
No matching records