Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H7ICT 6" New Construction Housing

  • 120V line voltage housing
  • Insulated Ceiling (IC) rated to be in direct contact with insulation
  • Got Nail!™ bar hangers, Slide-N-Side™ wire traps
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Socket bracket adjusts lamp to various trim styles and designs
  • May be converted into AIR-TITE installation when using AIR-TITE trims
  • Quick Connect wiring connectors included in junction box
  • Thermally protected protects against overheating from over-lamping
  • Die-formed housing and plaster frame
  • Housing may be removed from plaster frame for junction box access
H7ICT 6" New Construction Housing

H7ICT 6" New Construction Housing

The industry standard

A standard in the industry for both light commercial and residential applications, the housing accepts a wide variety of trims allowing for a number of different lighting effects from one basic housing. The H7ICT housing is for installations where the housing will be in direct contact with insulation and may be converted into AIR-TITE installation when using AIR-TITE trims.

The professional's brand of choice!

The professional's brand of choice!

For more than 60 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 20 consecutive years!

Patented Innovation and High Quality

Patented Innovation and High Quality

HALO's housings feature a robust, full-frame construction, an integral thermal protector that guards against over-lamping and a plaster lip that is notched at 90° intervals for laser centering. The housing is engineered with many contractor-friendly features for quick and easy installation. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (1)

FAQs

Other products you might be interested in

Want to purchase this product?

Need more information?