- Flexible LED Tape: 24’ and 96’ spools at 200/400 lm/ft; cuttable every 2.5”
- 5-color field-seleCCTable™ (27/30/35/40/5000K); 90+ CRI
- High-density LED Spacing for smooth linear illumination (60 LEDs/ft)
- Dimmable to 5% with residential and commercial drivers
- 60W & 100W Phase Cut (LE/TE, 120V); 50W & 100W 0–10V (UNV 120–277V)
- Eliminate dark spots with LED-integrated tape-to-tape connectors; Tape-to-Wire connects
- Reduce pixelation with optional lensed aluminum channels: Surface (Shallow/Deep/45° Angled), Recessed (Deep)
- Voltage / Compatibility: 24V DC, T24-compliant, damp location rated
- Warranty: 5-year limited
Your internet browser isn't supported.
HFL Flexible Linear LED Tape Light
Design Without Limits
HALO Flexible Linear LED Tape delivers professional-grade accent, task, and cove lighting for residential and light commercial spaces. With 5-color selectable CCT at the driver, integrated LED connectors for continuous illumination, and field-cuttable channels and lenses, you can design seamless lighting layouts your way. Available in 24’ and 96’ rolls, T24-compliant, and backed by a 5-year warranty for dependable performance.
Connectors That Eliminate Dark Spots
Ensure consistent, uninterrupted illumination across all runs. HALO connectors create smooth transitions and seamless linear light with no shadows or uneven brightness.
Design Your Perfect Atmosphere
Set the mood instantly with 2700K–5000K selectable CCT. Warm or bright, cozy or productive—HALO Flexible Linear makes ambiance and function effortless.
Multiple Profiles. One Flexible System.
Surface, angled, or recessed—combine channels and lenses for a smooth, professional finish. Field-cuttable, easy to install, and built to last.
Stock Catalog Number (27)
No matching records