Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MiniO Flex-Optic

  • Architectural linear accent and cove fixture for diminutive indoor & outdoor spaces
  • Available in 6W/ft in static white (2700K | 3000K | 3500K | 4000K)
  • Over 600 lm/ft
  • Four optimized co-molded optical distributions (20° | 30° | 60° | 20° X 45°)
  • 90+ CRI with 3 SDCM
  • 16.4 ft (5 m) maximum run length on single power supply with field-cuttable marks at 6.56 in cut increments
  • IP65 rating for outdoor use
  • Adhesive backing for direct contact to channels or architectural detail
  • On/Off or standard 0-10V control protocol with 100%-1% dimming range
  • Maximum bend radius greater than 3 in
MiniO Flex-Optic

MiniO Flex-Optic

MiniO Flex-Optic: Precision Versatility for Organic Architecture

The iO Lighting MiniO Flex-Optic maintains the minimalistic form factor of the MiniO family while cleverly illuminating curvatures in architectural details. Four optimized optical distributions across four color temperatures provide enhanced, essential layers of light. The MiniO family reinforces creative design freedom with minimalistic flexible forms of light and remote drivers. Ideal for indoor or outdoor organic architecture where flexible top-bend architecture is necessary to illuminate small spaces. Utilize as a wallgrazer in a linear run with one of the four co-molded optical-grade silicone options, placing light on the desired details. This MiniO minimalistic, flexible form factor is available in 0-10V dimming via remote driver and creates runs up to 16.4' on a single power supply.

Design Freedom

Design Freedom

The MiniO family reinforces creative design freedom with minimalistic flexible forms of light and remote drivers

Flexible (Literally)

Flexible (Literally)

Versatility for architecture, weather, and application - MiniO flex optic enables precise illumination in spaces previously unaddressed by linear accent fixtures. IP65 rated for indoor and outdoor use, the flex optic is a powerful solution to grazing, side-illumination, and organic architecture.

Light Where You Want It

Light Where You Want It

Purposeful, low-profile lighting - With 4 unique optical distributions at over 600 lm/ft, MiniO flex optic has the ability to deliver dynamic illumination in small curved or linear applications.

Resources

Find product variations