- Available in 9”, 18”,24", 36" and 48” lengths in both White and Matte Black finishes
- 5 selectable color temperature options: 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
- Dim-To-Warm technology offered in the standard fixture : use your dimmer to warm color temperature from 2700K to 1800K
- Field Installable modular PIR Motion Sensor
- Field Installable modular USB-A accessory port
- Universal Voltage operates at 120V- 277V
Your internet browser isn't supported.
HU30M Modular High Performance LED Under Cabinet
Customize your ambience and upgrade your experience with the new HU30M Modular High Performance Series
The HU30M Modular High Performance LED Under Cabinet fixture boasts 5 SeleCCTable CCT ranging from 2700K to 5000K and an additional Dim-To-Warm option, all at 90CRI. The series features energy efficient LEDs, glare free optics with universal voltage and a sleek low profile design. The modularity of the series makes the standard fixtures field upgradable to include Motion sensors for additional energy savings and also to serve as a USB-A accessory port for charging smart devices.
5 CCT Selectable and Dim-To Warm
The standard HU30M fixtures come with SeleCCTability from 2700 up to 5000K and an additional Dim-To Warm feature that begins at 2700K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon.
Customizable to add a Motion Sensor
Need the undercabinet turn based on a sensor? Its super easy now! The standard HU30M fixture can be customized to add a motion sensor using our modular field upgradable accesories, which can control itself and all fixtures connected to it downstream
Field Upgradable USB-A charging port
With a simple field installable accessory, the standard HU30M can be upgraded to act as a USB-A charging port, a convenient way to charge your smart devices!
Stock Catalog Number (13)
No matching records