Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RA Recessed Adjustable LED Trims

  • 3", 4" and 5"/6" LED trims for new construction or remodel recessed housings
  • Adjustable gimbal tilts up to 35° and rotates 360° to aim light where it's needed
  • 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
  • Selectable Lumens: 4"-600/900lm; 5"/6"-600/1000lm; (3"-500lm)
  • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
  • Mounting hardware, orange LED Quick Connect, and E26 adapter included
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
  • Life: 50,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
RA Recessed Adjustable LED Trims

RA Recessed Adjustable LED Trims

Overview

HALO RA Recessed Adjustable LED Trims are ideal for aiming light in sloped ceiling, task lighting, or wall washing applications. The adjustable gimbal tilts up to 35° and rotates 360°, so you have full, below-the-ceiling control to aim the light where you want it. These recessed LED trims are a great solution for retrofit, remodel, and new construction applications. And the 6-position CCT switch offers a range of 5 color temperatures, plus Dim-to-Warm allowing you to create your own amazing ambiance. The RA recessed LED trim includes selectable lumens, so you can select your preferred brightness depending on your ceiling height.

Below-the-ceiling adjustment

Below-the-ceiling adjustment

Adjustable gimbal tilts up to 35° and rotates 360° to easily aim light in wall wash, task lighting, or slope ceiling applications.

SeleCCTability at your fingertips

SeleCCTability at your fingertips

Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.

Set the mood with a dimmer switch

Set the mood with a dimmer switch

The dim-to-warm setting begins at bright white (3000K) and dims smoothly to candlelight (1800K), creating a rich inviting glow.

Stock Catalog Number (2)

Resources

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?