At Cooper Lighting Solutions, we celebrate the intersection of human potential and lighting excellence, showcasing how our innovations empower people to perform their best, whether they’re working, creating, or living.
Your internet browser isn't supported.
Lighting That Elevates Every Space and Story
Cooper Lighting Solutions partners with specifiers to illuminate spaces that matter—from offices to homes to studios. Our lighting supports the people behind these spaces, empowering creativity, focus, and connection in everything they do.
Indoor Solutions
EDUCATION
NeoRay Define Geo
Add shapes to spaces with NeoRay Define Geo—a sleek, single-piece luminaire available in 2ft, 3ft, and 4ft sizes. Part of the NeoRay Define series, it delivers crisp, uniform illumination that enhances virtually any architectural setting.
Corelite Bryx
Corelite Bryx delivers an affordable yet sophisticated architectural aesthetic with fully customizable options. Designed with precision in mind, it features extruded side rails, die-cast endcaps, and expertly tooled reflectors.
OFFICE
Metalux Surround
The Metalux Surround offers an upgraded illuminated frame design with selectable lumens and CCT that adds an architectural look to any commercial space. Utilize the T-grid and existing ceiling tile or suspend to create a visually appealing effect.
NeoRay Define Pivot Hub
Achieve unparalleled design flexibility with fully adjustable intersecting angles arranged in a seamless pattern. The NeoRay Define Pivot Hub supports substantial weight as well, enabling a sleek, uncluttered ceiling design.
iO MiniO Flex-Optic
Corelite Bryx delivers an affordable yet sophisticated architectural aesthetic with fully customizable options. Designed with precision in mind, it features extruded side rails, die-cast endcaps, and expertly tooled reflectors.
iO MiniO Mini-Graze
The iO MiniO Mini-Graze provides architectural linear accent and cove lighting within a minimalistic form factor with remote driver. Several optical distributions enable multiple layers of light within a variety of architectural details, such as small reveals, coves, and grazing.
RESIDENTIAL
HALO ML Flex
Downlight, adjust, and wall wash with fixtures that boast advanced color and lumen seleCCTable™ technology along with flicker-free dimming below 5%. The striking, small-aperture luminaires with precision-engineered trims create inviting, low-glare environments perfect for rest and relaxation.
RETAIL & HOSPITALITY
HALO 830S
A track fixture manufactured using our proprietary 3D printing technology. The result is an environmentally friendly, low-glare, and energy-efficient 3” track light in a designer's palette of 22 unique colors.
Prentalux 2000 Series
Sustainably manufactured with proprietary 3D printing technology, the new Prentalux 2000 Series showcases a new light engine platform, delivering 500 to 12,000 lumens in a variety of shapes and sizes.
Outdoor Solutions
McGraw-Edison w/ TopTier
Total Comfort
Combining optical precision with visual comfort to provide the highest-performance parking garage luminaire available, this luminaire option eliminates high angle glare from the standard size TopTier Luminaire.
McGraw-Edison II w/ High
Density Light Squares
Galleon II is the most configurable area site solution available for walkways, roadways, and parking lots of any size. Now with SB light squares, the increased LED count delivers a 35% increase in lumen output enabling the Galleon II to cover more ground. Fewer fixtures, fewer poles, same exceptional performance.
Invue Epic
The Invue Epic features a widely specified architectural form with superior ease of installation, lower maintenance, and unmatched design flexibility with multiple housing, shade, and trim combinations. Equipped with cutting-edge optics, the Epic minimizes glare ensuring visual comfort.
Download the Brochure
Bringing the best of life to light starts here.
Complete the form below to receive a complimentary brochure filled with detailed product overviews and testimonials from end-users like teachers, office managers, and bartenders.