Reduce energy costs, meet compliance requirements, and get contractor-ready specs.
Your internet browser isn't supported.
Lighting the Future of Pickleball as a Proud PPA Sponsor.
What Pro Athletes Say About Lighting Performance
Firsthand. Unscripted. Backed by Data.
Legendary athletes spanning baseball, football, and tennis share what they've experienced when lighting isn't right. Studies show improved lighting can reduce injury risk by up to 20%.
Courts Sport Lighting Panel
If you touch courts, this one matters. From visibility and glare control to uniformity, controls, and compliance, this immersive court sport lighting session pulls back the curtain on what separates average installs from elite performance environments.
Power and precision engineered
Galleon II for Court-Perfect Lighting
Explore lumen ranges, optical choices, and control options for tennis and pickleball facilities.
Fast facts to guide your project
Smarter Lighting for Every Rally
Get a clear visual snapshot of the latest court-sports lighting trends. This infographic shows performance data and solutions that help you plan and deliver with confidence.
What's driving demand and influencing design decisions
The Court Sports Market Survey Report
This report covers what players expect, where facilities are investing, and the design factors shaping long-term success in recreational sports.
Plan Smarter Without the Guesswork
Our interactive calculator helps you visualize the financial impact of your lighting project.
✅ Calculate Payback Period
Find out how quickly your investment will pay for itself.
✅ Tailored to Your Project
Whether you're retrofitting or starting fresh, just answer a few quick questions about your courts, lighting preferences, and location.
✅ Instant Results
Get a personalized breakdown of your estimated savings, rebate potential, and more—delivered straight to your inbox
Let’s Make This Easy
Lighting doesn’t have to be confusing. Our lighting advisor asks a few questions and points you to the right solution – no pressure, just smart guidance built around your needs.
Prevent Liability with a Quick Audit
Not sure which lighting solution is right for your court? Start here.
Get personalized recommendations based on facility type, priorities, and lighting challenges. Whether you’re solving for glare, energy savings, or color accuracy, we’ll match you with the best-fit solutions - so you can make the right purchase with confidence.
Solutions as Unique as Your Courts
Find your match: From municipal parks to pro stadiums, get systems designed for your scale, budget, and risk profile.
Lumark
LAS Area & Site
Provides a range of 4,900 to 34,000 lumens, replacing up to 1000W HID equivalents – and energy savings up to 79% compared to HID solutions.
Lumark
Caretaker Area & Site
For residential streets, pathways, and security applications. Energy savings up to 89% compared to HID. Range of 4,515 to 9,741 lumens, replacing up to 250W HID.
Lumark
Axcent Wall Mount
Ideal for building entrances, pathways, and floodlighting. Choose from 1,800 to 17,000 lumens. Expect energy savings up to 95%.
McGraw-Edison
Galleon II Area/Site
High-performance area and site luminaire with lumens ranging from 3,300 to 73,500. Features 16 optical distributions and efficacy up to 159 lumens per watt.
McGraw-Edison
BRT6 Bollard
The ideal choice for pedestrian and pathway applications. Offers zero uplight, IK10 rating, and lumens ranging from 540 to 4,400.
Need lighting for your project?
Our experts are here to support you