Concerns over viruses, germs, and classroom safety will linger long after COVID-19 outbreaks. With many brands offering new UV-C solutions, choose the brand hospitals have trusted for decades.
Your internet browser isn't supported.
Why Fail-Safe UV-C?
Tested
Our upper air UV-C solutions were shown to inactivate over 92% of airborne pathogens, including the virus that causes COVID-19.*
Can be Used in Occupied Spaces
Contained to the room’s upper chamber, UV-C is used where people are present
(without special controls).
More Efficient than HEPA
UV-C solutions operate continuously and silently, not just when HVAC fans are running, so they’re energy-efficient and effective.
How UV-C Upper Air Works
Where to Use UV-C Upper Air Products in Schools*
- Places where sick people are present, like the
nurse’s office - Crowded indoor spaces like front offices
- Break rooms, cafeterias, and other places people eat and drink
- Areas like classrooms where it is difficult to maintain
6 ft. of distance between people
Tried & true UV-C products from the world’s largest lighting producer.
An industry leader in lighting complex spaces, healthcare facilities have
trusted Fail-Safe for decades.
GAW
UV-C Air Wall Mount
GAC
UV-C Air Ceiling Mount
Help schools reach a higher indoor air quality standard.
Get the tools and support you need to reach top-level decision-makers
in the education industry and gain a new competitive edge.
Reference: CDC Upper-Room Ultraviolet Germicidal Irradiation (UVGI) Report. Learn More >
*Cooper Lighting Solutions’ wall mount and ceiling mount upper air UV-C luminaires were tested for SARS-CoV-2 in Innovative Bioanalysis Lab. The wall-mounted luminaire achieved 99.9% reduction in 10 minutes and the ceiling mount luminaire achieved 92.6% reduction in 20 minutes. The luminaires were also tested for Escherichia coli in Intertek Lab. Both luminaires achieved 99.9% reduction in 45 minutes.