Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Home  >  Design Guide  >  Story (50/50) Variations

STORY (50/50 BLOCK) VARIATIONS

The Story 50/50 component offers a flexible two-column layout for combining content and imagery (jpg, png, or gif).

When designing content, you can include an optional top image (logo or icon), title (H1–H4), subtitle, and formatted description with links. You also have the option to add up to two CTAs (links or buttons in primary, secondary, or tertiary styles) and a secondary image to highlight a product or supporting detail.

Line separator color is dependent on the sub-brand and the section background color.

An additional setting allows images to be adjusted to a portrait format for a better fit within the two-column layout. 

Simple story component

Ametrix’s high-performing asymmetric luminaires feature sophisticated fixture and optical designs, providing smooth, uniform and controlled light to illuminate architectural features and spaces. The family of luminaires offers an extensive selection of lumen packages, distributions and mounting options demanded for architectural indoor and outdoor environments.

Title (H3)

Sample Description Text: Asymmetric indirect and direct wall mount available in 6 sizes, 9 LED lumen packages and 3 optically controlled distributions.

App Image Shown: 2400x1350px

lumark

Title (H3)

Sample Description Text: Asymmetric indirect and direct wall mount available in 6 sizes, 9 LED lumen packages and 3 optically controlled distributions.

Image Shown: 600x467px

Story component with sub-image examples

Invue clearpath
Invue Clearpath

Title (H3)

No character count limit in this description, but be mindful that lots of text will reduce design aesthetics.  

App Image Shown: 2400x1350px
Product Image Shown: 600x600px

Invue clearpath
Invue Clearpath

Title (H3)

No character count limit in this description, but be mindful that lots of text will reduce design aesthetics.  

App Image Shown: 2400x1350px
Product Image Shown: 300x300px

Story Component with Logo/Icon and Image

Ametrix’s high-performing asymmetric luminaires feature sophisticated fixture and optical designs, providing smooth, uniform and controlled light to illuminate architectural features and spaces. The family of luminaires offers an extensive selection of lumen packages, distributions and mounting options demanded for architectural indoor and outdoor environments.

Title (H3)

Sample Description Text: Asymmetric indirect and direct wall mount available in 6 sizes, 9 LED lumen packages and 3 optically controlled distributions.

App Image Shown: 2400x1350px; Logo: 132x38px

Story (50/50) in two columns

The images shown below are 1982x1114px. The component is responsive and will show the entire image on smaller viewports. 

Invue

Title (H2)

Architectural outdoor area/roadway, wall, bollard, and floodlight solutions

iO LED

Title (H3)

Designed to highlight interior or exterior vertical surfaces and architectural features