- Enable 0-10V luminaires to be controlled by the WaveLinx LITE system
- 120-277VAC with 3 amp zero cross relay and 0-10V continuous dimming
- Mounting heights of 8 to 15ft (2.4 to 4.5m)
- Provides passive infrared (PIR) motion coverage up to 500 sq-ft (46m2)
- Provides closed loop daylighting control of non-integrated luminaires
- Control module mounting to junction box or fixture driver compartment
- Installs into 1/2-3/4” (12-19mm) ceilings or octagonal junction boxes
Your internet browser isn't supported.
LITE Wireless Tilemount Sensor Kit (WTK)
Overview
The LITE Wireless Tilemount Sensor Kit (WTK) is an accessory to the WaveLinx LITE (WLC) system which may be used with out-of-the-box functionality or commissioned via the WaveLinx LITE mobile application. The wireless tilemount sensor kit is typically used to provide occupancy sensing and daylight dimming for luminaries that cannot include integrated occupancy and daylight sensors.
Wireless for Single Spaces
Eliminate low voltage wiring with wireless connected luminaires and control devices for single rooms, areas or parking spaces.
Learn MoreQuick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreStock Catalog Number (1)
No matching records