- Light control – Control the lights for a room/open space by allowing users to recall the light scenes/presets defined for the area and to raise/lower the light level for the entire area or the zones defined within an area.
- Architectural design – Low profile design with edge-to-edge glass and high resolution display making the touchscreen look amazing on any wall. The touchscreen’s user interface has been designed to ensure that users can immediately understand how to operate the touchscreen.
- Easy installation – The touchscreen easily mounts in a 2-Gang switch box (minimum 1.4" / 35mm depth required) and is powered via PoE (IEEE 802.3af). Once powered, all the installer has to do, is select the WaveLinx Area Controller (WAC) discovered on the network and one of the user defined areas. All the information with regards to the scene names, zone names is automatically imported from the WaveLinx Area Controller.
Your internet browser isn't supported.
TSC-E-7
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | Touchscreen Wall Controller (TSC-E-7) |
| Description | WaveLinx Touchscreen 7 inch |
Product Details
| Lamp Type | N/A |
| UPC | 080083308989 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | N/A |
| Case Quantity | 20 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |