- Control the lights for a room/open space
- Low profile design with edge to edge glass and high resolution display
- User friendly interface
- Raise/lower the light level for an entire area or zones within an area
- Configurable settings with WaveLinx Mobile application
- Powered via PoE (IEEE 802.3af)
- Easily mounts in a 2-Gang switch box
Your internet browser isn't supported.
Touchscreen Wall Controller (TSC-E-7)
Overview
The WaveLinx Touchscreen Wall Controller (TSC-E-7) provides an elegant and discreet light control for any WaveLinx controlled space. The portrait-oriented 7” [17.8cm] touchscreen features a low-profile design with edge-to-edge glass and an extremely responsive display making it a great architectural addition to conference rooms, executive offices and open spaces.
Control. Customize. Transform.
Introducing sleek, intuitive lighting control touchscreen—designed to elevate the experience in open offices, conference rooms, hospitality areas, and grand ballrooms. Modern design meets smart functionality for spaces that demand flexibility and style.
Easy Installation
The new TSC-E-7 touchscreen is engineered for simplicity and style. With a streamlined mounting system and precision-fit components, installation is quick and hassle-free. The sleek, modern finish complements any interior — delivering a polished look that blends seamlessly into open offices, conference rooms, hospitality spaces, and event venues.
PoE-Powered. WaveLinx Ready.
The next-generation touchscreen is powered by PoE for easy installation and single-cable simplicity. Fully compatible with WaveLinx CAT (wired) and WaveLinx PRO (wireless) product technologies, this touchscreen brings flexibility and intelligence to any space—open offices, conference rooms, hospitality areas, and beyond.
Stock Catalog Number (1)
No matching records