Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 31, 2026

Replace with PRO Contact Closure Input Module (CCI-P-V)

PRO Universal Dimming Switchpack with Dry Contact Input (WSP-CA-010)

  • 120V-347V Loads
  • LED loads up to 20A
  • Receptacles up to 20A
  • Plenum rated
  • Energy data available through Trellix
  • Fail safe
  • Dry contact input
PRO Universal Dimming Switchpack with Dry Contact Input (WSP-CA-010)

PRO Universal Dimming Switchpack with Dry Contact Input (WSP-CA-010)

Overview

The WaveLinx Universal Dimming Switchpack with Dry Contact Input (WSP-CA-010) control is an integral part of the WaveLinx Connected Lighting (WCL) system and offers 120-347VAC 20amp zero crossing relay control, continuous 0-10V dimming control of LED and non-LED loads, and a dry contact closure input. The WaveLinx Universal Dimming Switchpack also supports 20amp plug load control. This powerpack is powered by the 120-347VAC circuit it is controlling and provides simple 1/2” knockout mounting. The WaveLinx Universal Dimming Switchpack operates on a wireless mesh network based on IEEE 802.15.4 standards

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources