- Four inputs for momentary and maintained dry contact inputs
- Plenum rated design with easy junction box mounting
- Occupancy sensor mode that supports single sensor input
- Remotely configurable and upgradeable through the WaveLinx mobile app
Your internet browser isn't supported.
PRO Contact Closure Input Module (CCI-P-V)
Overview
The WaveLinx PRO Contact Closure Input Module (CCI-P-V) provides analog devices with an interface and network addressability. It offers two modes : mode one has four inputs for momentary and sustained contact inputs . In the second mode the first channel on the device provides an input to the occupancy sensor. The CCI module communicates with other devices on the network and can easily be managed via the WaveLinx mobile app.
Wireless Input Device
WaveLinx device providing an alternative means to achieve NFPA 101 and providing four inputs for momentary and maintained dry contact inputs.
Stock Catalog Number (1)
No matching records