- Coordinates between mobile app, WaveLinx devices, and WaveLinx CORE platform
- Installs on/above ceilings, walls, shelves, racks, or on DIN rail
- Powered via Power over Ethernet (PoE) injector or network switch
- Controls up to 200 WaveLinx wireless devices
- Supports up to 50 areas (49 user-defined + 1 construction)
- Enables up to 200 zones and 100 occupancy sets
- Drag and drop programming of lighting zones and areas via mobile app
- Connects to building LAN for access to BMS and OpenADR interfaces
WaveLinx
WPOE2-120
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Area Controller, 2nd Gen (WAC2) |
Description | 120VAC to PoE Injector |
Product Details
Lamp Type | N/A |
UPC | 080083261383 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120V |
Product Weight | 0.55 |
Case Quantity | 60 |
Pallet Quantity | 1440 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |