Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx Area Controller, 2nd Gen (WAC2)

  • Coordinates between mobile app, WaveLinx devices, and WaveLinx CORE platform
  • Installs on/above ceilings, walls, shelves, racks, or on DIN rail
  • Powered via Power over Ethernet (PoE) injector or network switch
  • Controls up to 200 WaveLinx wireless devices
  • Supports up to 50 areas (49 user-defined + 1 construction)
  • Enables up to 200 zones and 100 occupancy sets
  • Drag and drop programming of lighting zones and areas via mobile app
  • Connects to building LAN for access to BMS and OpenADR interfaces
WaveLinx Area Controller, 2nd Gen (WAC2)

WaveLinx Area Controller, 2nd Gen (WAC2)

Precise control. Wireless communication.

Create a smart building ecosystem with convenient, out-of-the-box functionality. The WaveLinx Area Controller, 2nd Gen (WAC2) is the main component of the WaveLinx Connected Lighting System, coordinating between the WaveLinx mobile app and your WaveLinx-enabled fixtures and devices. It's remarkably simple to set up and program (without the need for an IT network). Patent-pending code commissioning features also reduce commissioning times by 40%. This 2nd Generation of the WaveLinx Area Controller allows for a more extensive coverage area with its increased performance, including the support of up to 200 devices, and up to 50 areas resulting in up to 2.5% BOM cost reduction.

Powerful Control, Limitless Applications

Powerful Control, Limitless Applications

From simple office installations to outdoor site and area applications or even complex industrial spaces, our solutions have got you covered. WaveLinx sensors and functionality are offered in a wide range of Cooper Lighting Solutions fixtures and devices, combining best-in-class lighting with the power of connectivity.

Click to enlarge image
Unmatched Cybersecurity

Unmatched Cybersecurity

WaveLinx is backed by an independently verified, evaluated, and certified IEC 62443 listing.

A Platform for Future Scalability

A Platform for Future Scalability

Leverage the features you need now and easily scale when you're ready. WaveLinx offers benefits for a wide range of applications, from a few rooms on a single floor to entire buildings or even entire campuses (with up to 32,500 managed devices).

Stock Catalog Number (1)

Resources

FAQs

Other products you might be interested in

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!

Want to purchase this product?

Interested in email updates?

Need more information?