- Configurable buttons with on/off, raise/lower and four preset scenes
- Clean, elegant with custom button engraving option to enhance occupant experience
- Battery powered wallstation ideal for retrofit installations
- Reliable 2.4 GHz communication with PRO devices and Area Controller
- Button actions configurable through WaveLinx application
WaveLinx
WWB3-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Battery-Powered Wallstation (WWB-Series and WST-Series) |
Description | WaveLinx PRO Battery Powered Wallstation, 3 Button, White. |
Product Details
Lamp Type | N/A |
UPC | 080083283125 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | N/A |
Product Weight | 0.34 |
Case Quantity | 50 |
Pallet Quantity | 1350 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |