- Configurable buttons with on/off, raise/lower and four preset scenes
- Clean, elegant with custom button engraving option to enhance occupant experience
- Battery powered wallstation ideal for retrofit installations
- Reliable 2.4 GHz communication with PRO devices and Area Controller
- Button actions configurable through WaveLinx application
Your internet browser isn't supported.
PRO Battery-Powered Wallstation (WWB-Series and WST-Series)
Overview
The PRO Battery-Powered Wallstation (WWB-Series) is a wireless, battery-powered wallstation with configurable buttons featuring on/off, raise lower, and preset scenes options. Each button’s actions are configurable using the WaveLinx app. The PRO WWB-Series Wallstation’s elegant design enhances the aesthetic of a space while allowing occupants to adjust the room’s brightness levels based on their sensitivity and needs. The in-wall wallstation can be installed in a single-gang or multi-gang junction box. The wallstation uses a 2.4 GHz IEEE 802.15.4 standard based radio to form a wireless and reliable mesh network with other PRO devices and WaveLinx Area Controller.
Quick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreStock Catalog Number (3)
Looking to customize your product?
No matching records