- Configurable buttons with on/off, raise/lower and four preset scenes
- Clean, elegant with custom button engraving option to enhance occupant experience
- Battery powered wallstation ideal for retrofit installations
- Reliable 2.4 GHz communication with PRO devices and Area Controller
- Button actions configurable through WaveLinx application
Your internet browser isn't supported.
WWB3-RL-W
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Battery-Powered Wallstation (WWB-Series and WST-Series) |
| Description | WaveLinx PRO Battery Powered Wallstation, 3 Button Raise / Lower, White |
Product Details
| Lamp Type | N/A |
| UPC | 080083283118 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | N/A |
| Product Weight | 0.34 |
| Case Quantity | 50 |
| Pallet Quantity | 1800 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |