- Excellent sensitivity to small movements using Quad-Pyro technology
- Greater sensor stability with reduced noise susceptibility
- 360 degree detection area
- Ceiling flush mounted for a low profile, unobtrusive installation
- Compact 1.9 in (49mm) diameter size for recessed installation
- Connects directly to the iLumin Network
Your internet browser isn't supported.
NS3-C-NA
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired Recessed Combination Sensor (NS3-C-NA) |
| Description | Recessed Combination Sensor. |
Product Details
| Lamp Type | N/A |
| UPC | 080083256464 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Voltage Rating | N/A |
| Product Weight | 0.088 |
| Case Quantity | 80 |
| Pallet Quantity | 6400 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |