Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 31, 2026

WaveLinx Wired Recessed Combination Sensor (NS3-C-NA)

  • For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
  • Excellent sensitivity to small movements using Quad-Pyro technology
  • Greater sensor stability with reduced noise susceptibility
  • 360 degree detection area
  • Ceiling flush mounted for a low profile, unobtrusive installation
  • Compact 1.9 in (49mm) diameter size for recessed installation
  • Connects directly to the iLumin Network
WaveLinx Wired Recessed Combination Sensor (NS3-C-NA)

WaveLinx Wired Recessed Combination Sensor (NS3-C-NA)

Overview

The WaveLinx Wired Recessed Combination Sensor (NS3-C-NA) can be connected directly to the iLumin Network via CAN terminals. It features three functions: PIR motion detection, daylight measurement and an infrared (IR) receiver. All three functions may be programmed within the iLumin software according to specific user needs. This sensor features a coverage of up to 27.8 ft (8.5m) diameter depending on installation height with PIR detection optimized for slight motion for superior performance. The PIR feature may be set in Manual or Automatic On with a custom time-out setting. The daylight feature is used to set light levels where daylighting is required. In Operational Mode the infrared receiver may select Scenes, turn lighting ON/OFF and adjust levels locally with the iLumin IR Handheld Remote (HH17IR). The NS3-C sensor’s combined features ensure maximum energy savings as well as great flexibility for the user.

Stock catalog numbers

Resources