- UL924 control device for emergency fixtures
- 20A rated relay
- 0-10v dimming control
- Plenum-rated design with easy junction box mounting
- Universal voltage input (120, 277 and 347 VAC)
- Compatible for use with any WaveLinx PRO NPS device
Your internet browser isn't supported.
WaveLinx
ESP-P-010-347
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Emergency Switchpack (ESP-P-010-347) |
Description | Wireless Emergency Switchpack - 20 amp |
Product Details
Lamp Type | N/A |
UPC | 080083447909 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Case Quantity | 10 |
Pallet Quantity | 270 |
Country of Origin | PL |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |