- UL924 control device for emergency fixtures
- 20A rated relay
- 0-10v dimming control
- Plenum-rated design with easy junction box mounting
- Universal voltage input (120, 277 and 347 VAC)
- Compatible for use with any WaveLinx LITE NPS device
Your internet browser isn't supported.
LITE Emergency Switchpack (ESP-L-010-347)
Overview
The WaveLinx LITE Emergency Switchpack (ESP-L-010-347) is a lighting control device designed to control (on/off/dim) commercial and industrial lights while providing Emergency capabilities without additional hardware. The switchpack consists of a 120-347VAC 20A relay and a continuous 0-10V dimming control. It integrates into the LITE system by forming a mesh network while communicating with other LITE devices using Bluetooth protocol. Forming a Wireless Emergency allows for other devices to communicate to the ESP, providing power loss detection.
Ideal for these spaces:
Wireless for Single Spaces
Eliminate low voltage wiring with wireless connected luminaires and control devices for single rooms, areas or parking spaces.
Learn MoreStock Catalog Number (1)
No matching records