- High mounting applications up to 40ft
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Outdoor Fixture High / Low Mount Sensor (SWPD*) |
| Description | WaveLinx PRO Outdoor Fixture - High Mount Sensor, Black, 15 - 40ft (4.5 - 12.2m). |
Product Details
| Lamp Type | N/A |
| UPC | 080083190515 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 20 |
| Pallet Quantity | 720 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |