Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WLX-EXT-SKIT

  • Suitable for High bay (up to 40ft / 45ft major motion) applications
  • Out of the box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
  • Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
  • Integrated photocell for closed loop daylight harvesting
  • Software configurable settings with WaveLinx Lite Mobile application
  • Sensor housing installs via 1/2” knockout and offers connection with standardized 0-10V drivers
  • IP66 rating for warehouse and manufacturing environments
WLX-EXT-SKIT

WLX-EXT-SKIT

Resources

Specifications

Product Description

Brand Name Wavelinx
Family LITE Industrial Sidecar Sensor Kit (WIM-WH-SKIT)
Description WaveLinx Pro Industrial Fixture Sidecar Extension (optional - for use when sensor position needs to be lowered)

Product Details

Lamp Type Accessory
UPC 080083267842
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.2
Case Quantity 80
Pallet Quantity 1280
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No