- Suitable for High bay (up to 40ft / 45ft major motion) applications
- Out of the box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting
- Software configurable settings with WaveLinx Lite Mobile application
- Sensor housing installs via 1/2” knockout and offers connection with standardized 0-10V drivers
- IP66 rating for warehouse and manufacturing environments
WaveLinx
WaveLinx Lite Industrial Sidecar Sensor Kit
Overview
The WaveLinx Lite Industrial Sidecar Sensor Kit is an integral part of the WaveLinx Lite Connected Lighting System and offers 120-277VAC 6-amp zero crossing relay control and continuous dimming of 0-10V LED luminaires. The intended use of the Sidecar Sensor Kit is to provide daylight dimming and control for industrial luminaires that do not support the WaveLinx integrated sensor. Adding the WaveLinx Lite Industrial Sidecar Kit requires access to fixture internal components and should only be used by qualified professionals – consult fixture manufacturer for safety and warranty impact.