- Suitable for High bay (up to 40ft / 45ft major motion) applications
- Out of the box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting
- Software configurable settings with WaveLinx Lite Mobile application
- Sensor housing installs via 1/2” knockout and offers connection with standardized 0-10V drivers
- IP66 rating for warehouse and manufacturing environments
Your internet browser isn't supported.
WLX-EXT-SKIT
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE Industrial Sidecar Sensor Kit (WIM-WH-SKIT) |
| Description | WaveLinx Pro Industrial Fixture Sidecar Extension (optional - for use when sensor position needs to be lowered) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083267842 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.2 |
| Case Quantity | 80 |
| Pallet Quantity | 1280 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |