- Suitable for High bay (up to 40ft / 45ft major motion) applications
- Out of the box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting
- Software configurable settings with WaveLinx Lite Mobile application
- Sensor housing installs via 1/2” knockout and offers connection with standardized 0-10V drivers
- IP66 rating for warehouse and manufacturing environments
Your internet browser isn't supported.
WIM-WH-SKIT
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE Industrial Sidecar Sensor Kit (WIM-WH-SKIT) |
| Description | WaveLinx LITE Industrial Fixture Sidecar High Bay Sensor, White, 15 - 40ft (4.5 - 12.2m) |
Product Details
| Lamp Type | LED |
| UPC | 080083289929 |
| Amperage Rating | N/A |
| Mounting | Fixture Mounted |
| Voltage Rating | 120/277 VAC |
| Product Weight | 0.75 |
| Case Quantity | 1 |
| Pallet Quantity | 560 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |