- DALI-2 Certified
- Part of the NLC DLC Listed WaveLinx Connected Lighting System
- 600 sq ft coverage
- Single SKU for occupancy and daylight sensing
- Powered by the DALI-2 communication bus
- Ladder-free configuration via the WaveLinx mobile app
Your internet browser isn't supported.
OCS-D2-P06
Specifications
Product Description
| Brand Name | Fifth Light |
| Family | DALI 2 Ceiling Sensor (OCS-D2-*) |
| Description | WaveLinx DALI-2 PIR Ceiling Sensor, 600 sqft |
Product Details
| Lamp Type | N/A |
| UPC | 080083457625 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 720 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |