- DALI-2 Certified
- Part of the NLC DLC Listed WaveLinx Connected Lighting System
- Multiple coverage options (600 and 1,200 sq ft)
- Single SKU for occupancy and daylight sensing
- Powered by the DALI-2 communication bus
- Ladder-free configuration via the WaveLinx mobile app
Your internet browser isn't supported.
DALI 2 Ceiling Sensor (OCS-D2-*)
Overview
The WaveLinx DALI-2 Occupancy & Daylight Ceiling Sensor (OCS-D2-P06 / OCS-D2-P12) combines daylight sensing and occupancy detection into a single device. The Multi-Sensor is powered & communicates over the two wire DALI-2 communication bus and allows for all device settings be adjusted remotely via WaveLinx software apps.
DALI-2 Certified
DALI-2 certification guarantees compatibility across devices, delivering reliable performance and simplifying design for specifiers seeking flexible, future-proof lighting solutions.
Multiple Coverage Options
600 or 1,200 sq ft options available (at 8 ft height)
Ladder-Free Configuration
Easily adjust the sensor settings (e.g. sensitivity, daylight setpoints, hold times, etc.) via the WaveLinx software applications.
Stock Catalog Number (2)
No matching records
Resources
FAQs
Other products you might be interested in
Services
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!