Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SRP / SRM / SRPA Series

  • SRP: Flame and impact-resistant thermoplastic
  • SRM: corrosion resistant 22 gauge die formed spun aluminum
  • Available in white, grey and black finishes
  • Lamp heads adjust 80° from vertical with 358 degree rotation
  • 90 lumen, 200 lumen and 285 lumen LED options
  • 4.8 V through 12 V input voltage
  • -30°C to 60°C temperature rating
  • Up to 60 feet of coverage
  • 5-year limited warranty
SRP / SRM / SRPA Series

SRP / SRM / SRPA Series

Overview

The SureLites SEL LED remote series reduces overall cost and design time for a UL924 compliant emergency egress system. Key features include market leading spacing to reduce the number of fixtures required; universal voltage input from 4.8 V through 12 V and wet location rating as standard to reduce design time and mistake proof the ordering process; an LED source to eliminate lamp maintenance along with the quality and reliability you expect from Eaton products

Stock Catalog Number (18)

Resources

Other products you might be interested in