The All Pro Series Remote is the most Economical LED Emergency Light Remote for general purpose applications. The durable, injection molded thermoplastic material resists discoloration due to UV radiation. The mounting plate employs a snap-fit construction to further improve the installation time. The All Pro Series Remote Heads are fully adjustable, insuring that light can be put where it is needed.
|
|
|
|
|
|
---|---|---|---|---|---|
APWR1
|
LED | Ceiling/Wall Mount | 3.6V DC | 0.78W | Spec |
APWR1BK
|
LED | Wall Switch | 3.6V DC | 0.78W | Spec |
APWR2
|
LED | Ceiling and Surface | 3.6V | 1 W | Spec |
APWR2BK
|
LED | Ceiling/Wall Mount | 3.6V DC | 0.78W | Spec |