- 3.6V, .78W DC long lasting LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Sealed nickel cadmium battery
- Universal J-box mounting pattern
- Operating temperature range of 10°C to 40°C
- Components are injection molded, high impact thermoplastic
- Low voltage disconnect
- Line-latched
- Brownout circuit
Your internet browser isn't supported.
Sure-Lites
APELBK
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APEL Series |
Description | LED Emergency Light,Black Housing, NiCAD |
Product Details
Lamp Type | LED |
UPC | 080083805273 |
Amperage Rating | 0.06A/0.07A |
Exit / Emergency Material | Thermoplastic |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 0.33W/0.47W |
Product Weight | 0.892 |
Case Quantity | 8 |
Pallet Quantity | 512 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |