- 3.6V, .78W DC long lasting LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Sealed nickel cadmium battery
- Universal J-box mounting pattern
- Operating temperature range of 10°C to 40°C
- Components are injection molded, high impact thermoplastic
- Low voltage disconnect
- Line-latched
- Brownout circuit
Your internet browser isn't supported.
APEL
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APEL Series |
| Description | 3.6V, (2) .78W LED Emergency Light Head, equivalent to (2) 5.4W Incandescent Lamps |
Product Details
| Lamp Type | LED |
| UPC | 080083566501 |
| Amperage Rating | 0.06A (at 120V)/0.07A(at 277V) |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 0.47 W at 277 V |
| Product Weight | 1.1 |
| Case Quantity | 8 |
| Pallet Quantity | 384 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |