- LED source with up to 50 feet of egress coverage
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | LPXC Series |
| Description | LED polycarbonate Exit Light, 5W Remote capacity, Black, self diagnostics |
Product Details
| Lamp Type | LED |
| UPC | 080083771196 |
| Amperage Rating | 0.011 A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120/277V |
| Wattage | 2.2W/3.2W |
| Product Weight | 3.5 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |