- LED source with up to 50 feet of egress coverage
- Nickel cadmium battery
- Ships with both red and green LED lamping
- Polycarbonate housing available in white or black
- Self-diagnostic option
- Remote capacity options
- EZ key external battery disconnect
- UL924/NEC/OSHA
- 5-year product warranty; 7-year prorated battery warranty
Your internet browser isn't supported.
LPXC25R3SD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | LPXC Series |
| Description | LED Combo, White Housing, Universal Face, Red Letters, Remote Capacity, 25 foot coverage |
Product Details
| Lamp Type | LED |
| UPC | 080083770953 |
| Amperage Rating | .012 at 277V |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 2.2W/3.2W |
| Product Weight | 4.05 |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |