- UL Listed for the US and Canada
- CEC Title 20 compliant
- Supports long remote mount distances
- Features 0-10V auto-dimming capability
Your internet browser isn't supported.
INVM-50W-ADSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | Emergency Lighting AutoDim Micro Mini Inverters |
| Description | Mini Inverter, Single Phase, 50VA, Conduit out one end, Automatic Dimmining, Self Diagnostic |
Product Details
| Lamp Type | N/A |
| UPC | 080083304042 |
| Amperage Rating | 0.18W at 277V |
| Mounting | Accessory |
| Voltage Rating | 120/277V |
| Wattage | 50W |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |