- UL Listed for the US and Canada
- CEC Title 20 compliant
- Field installable in locations with ambient temperatures ranging from 20-30°C
- Supports long remote mount distances
- Features 0-10V auto-dimming capability
Your internet browser isn't supported.
Sure-Lites
INVM-10W-AD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Emergency Lighting AutoDim Micro Mini Inverters |
Description | Mini Inverter, Single Phase, 10VA, Automatic Dimmining |
Product Details
Lamp Type | N/A |
UPC | 080083304004 |
Amperage Rating | 0.03A at 277V |
Mounting | Accessory |
Voltage Rating | 120/277V |
Wattage | 10W |
Case Quantity | 6 |
Pallet Quantity | 1 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |