- Voltage input of 120/277 VAC
- Die-cast aluminum housing
- 10 high power LEDs
- Two color temperatures: 3000K and 5000K
- Maintenance-free sealed nickel cadmium battery
- Eagle Eye self diagnostics option
- Dual light capability (emergency and utility switched/unswitched)
- Universal pattern knockouts on housing for direct mounting to J-box
- Stable UV polycarbonate lens
Your internet browser isn't supported.
AEL246SD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | AEL2 Series |
| Description | Architectural Emergency Light, LED, 4600K, Silver, Self-Diagnostics |
Product Details
| Lamp Type | LED |
| UPC | 080083679751 |
| Amperage Rating | 0.008A at 277V |
| Color Temperature Max | 4600K |
| Exit / Emergency Material | Die Cast Aluminum |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 2.3W at 277V |
| Product Weight | 1.13 |
| Case Quantity | 4 |
| Pallet Quantity | 144 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |