- Emergency egress coverage of 30 feet
- Long life LED source with adjustable optics
- Lithium battery
- Patented EZ hang
- ABConnect features facilitate installation
- Multi-voltage input 120-277 VAC
- Injection-molded, color-stable, high-impact thermoplastic housing
- 5-year warranty product warranty, 7-year prorated battery warranty
Your internet browser isn't supported.
SEL30BKSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | Sure-Lites Emergency Lights SEL 30/70 |
| Description | LED Emergency Light, 30 Feet Coverage, Black, Self Diagnostic. |
Product Details
| Lamp Type | LED |
| UPC | 080083308385 |
| Amperage Rating | N/A |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120 - 277V 50/60 Hz |
| Case Quantity | 6 |
| Pallet Quantity | 252 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |