- Emergency egress coverage of 30 feet to 70 feet
- Total system coverage of 122 feet with remote capable versions
- Long life LED source with adjustable optics
- Lithium battery
- Patented EZ hang
- ABConnect features facilitate installation
- Multi-voltage input 120-277 VAC
- Injection-molded, color-stable, high-impact thermoplastic housing
- Labor savings self-diagnostics
- 5-year warranty product warranty, 7-year prorated battery warranty
Your internet browser isn't supported.
Sure-Lites Emergency Lights SEL 30/70
Overview
The Sure-Lites Emergency Light SEL series is a UL924 code compliant solution designed to run for a minimum of 90 minutes during a power outage. Key features of the series include: lithium batteries capable of providing up to 5 watts of remote capacity, polycarbonate housing and heads, long life and maintenance free LED source with proprietary optics, as well as self-diagnostics that perform NFPA required monthly testing. The remote capable versions are fully compatible with SRP/SRM/SRPA LED remotes. The patented external battery disconnect and easy hang features reduce installation time and cost. The SEL series is designed for indoor commercial or industrial use. They are available in black and white housings, with and without Self-Diagnostics, and with and without extra battery capacity to power additional remotes.