- 3.6V, .78W DC long lasting LED heads
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APEL Series |
| Description | LED EM, White plastic housing, NiCad battery,25ft |
Product Details
| Lamp Type | LED |
| UPC | 080083804757 |
| Amperage Rating | 0.07A |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 0.6W/0.8W |
| Product Weight | 1.45 |
| Case Quantity | 8 |
| Pallet Quantity | 384 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |