- Provides emergency lighting for a mininum of 90 minutes
- UL 924 damp location listed
- Adjustable heads provide up to 30 feet of emergency egress coverage
- Wall or ceiling mount
- 3.6V, 1.5W DC long lasting square LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Universal J-box mounting pattern
- Conduit entry point
- Operating temperature range of 0°C to 50°C
Your internet browser isn't supported.
AP2HSQLED30
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | AP2SQLED30/AP2HSQLED30 |
| Description | LED Emergency Light, Two Square LED Heads with capacity to power additional remotes , 30 Feet Coverage, White |
Product Details
| Lamp Type | LED |
| UPC | 080083476305 |
| Amperage Rating | 0.07A at 277V |
| Mounting | Ceiling/Surface |
| Voltage Rating | 120/277 VAC |
| Wattage | 0.47 W |
| Case Quantity | 1 |
| Pallet Quantity | 1 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |