- Provides emergency lighting for a mininum of 90 minutes
- UL 924 damp location listed
- Adjustable heads provide up to 30 feet of emergency egress coverage
- Wall or ceiling mount
- 3.6V, 1.5W DC long lasting square LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Universal J-box mounting pattern
- Conduit entry point
- Operating temperature range of 0°C to 50°C
Your internet browser isn't supported.
AP2SQLED30/AP2HSQLED30
Overview
The AP2SQLED30 is the next generation LED square head UL 924 listed emergency light. The AP2QSLED30 provides up to 30 feet of emergency egress coverage for a minimum of 90 minutes of run time. Key features include smaller form factor, higher egress coverage square LED heads compared to older models, a no maintenance nickel cadmium battery and a five year fixture warranty. The LED heads are fully adjustable to maximize design flexibility. The universal j-box mounting pattern, additional conduit entry point and snap fit housing construction significantly reduce installation time.